SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FK7032-2AK71-1RG0
Product
Image similar
SIMOTICS S synchronous motor 1FK7-CT PN=0.5 kW; UDC=600V M0=1.15 Nm (100K); NN=6000rpm; naturally cooled IMB 5 design (IM V1, IM V3) Flange 1 power connector rotatable, absolute encoder 20 bit +12-bit multi-turn with DRIVE-CLiQ interface (encoder AM20DQI) smooth shaft, tolerance N without Holding brake, degree of protection IP64
List Price Show prices
Customer Price Show prices
Repair & replacement services
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 1FK7032-2AK71-1RG0
Product Description SIMOTICS S synchronous motor 1FK7-CT PN=0.5 kW; UDC=600V M0=1.15 Nm (100K); NN=6000rpm; naturally cooled IMB 5 design (IM V1, IM V3) Flange 1 power connector rotatable, absolute encoder 20 bit +12-bit multi-turn with DRIVE-CLiQ interface (encoder AM20DQI) smooth shaft, tolerance N without Holding brake, degree of protection IP64
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 762
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor ------71
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day(s)
Net Weight (kg) 2,701 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892852967
Commodity Code 85015100
LKZ_FDB/ CatalogID SD.NC60KT-1FK7
Product Group 9621
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 22.07.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number 50fecd2d-59c4-4fec-bf3f-68e76eebc880
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
Frequently bought together:
1FK7022-5AK71-1LG0
SIMOTICS S Synchronous servo motor 1FK7 Compact 0.85Nm, 100K, 6000rpm 0.38kW, Naturally cooled Power/signal connectors Connector can be rotated by 270° FRAME SIZE IMB 5 (IM V1, IM V3) FLANGE 1 Absolute encoder 20BIT +12-bit multi-turn with Drive-CLiQ interface (encoder AM20DQ) Derating 10% due to absolute encoder PLAIN SHAFT, TOLERANCE N; W/O HOLDING BRAKE DEGREE OF PROTECTION IP64
1FK7022-5AK71-1LH0
SIMOTICS S Synchronous servo motor 1FK7 Compact 0.85Nm, 100K, 6000rpm 0.38kW, Naturally cooled Power/signal connectors Connector can be rotated by 270° FRAME SIZE IMB 5 (IM V1, IM V3) FLANGE 1 Absolute encoder 20BIT +12-bit multi-turn with Drive-CLiQ interface (encoder AM20DQ) Derating 10% due to absolute encoder PLAIN SHAFT, TOLERANCE N; WITH HOLDING BRAKE DEGREE OF PROTECTION IP64
1FK7042-2AK71-1CG0
SIMOTICS S Synchronous motor 1FK7-CT PN=0.94kW; UDC=600V M0=3Nm (100K); NN=6000rpm; Naturally cooled IMB 5 design (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder 24-bit +12-bit multi-turn with Drive-CLiQ interface (encoder AM24DQI) smooth shaft, tolerance N without holding brake IP64 degree of protection
1FK7032-2AK71-1RH0
SIMOTICS S synchronous motor 1FK7-CT PN=0.5 kW; UDC=600V M0=1.15 Nm (100K); NN=6000rpm; naturally cooled IMB 5 design (IM V1, IM V3) Flange 1 power connector rotatable, absolute encoder 20 bit +12-bit multi-turn with DRIVE-CLiQ interface (encoder AM20DQI) smooth shaft, tolerance N with Holding brake, degree of protection IP64
1FE1062-6WQ31-6BA2
SIMOTICS M Built-in synchronous motor Individual component rotor, stator DC link 600 V, water cooling, IP00 PN = 14 kW, NN = 5800 rpm MN = 23 Nm, Nmax = 12000 rpm Pt1000 temperature sensor WATER-COOLED; Overhead encapsulation +full protection (2x temp. sensor) STANDARD COOLING JACKET; W/O ROTOR SLEEVE; FREE LEAD ENDS L=0.5 M
;