SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FT7044-1AF71-1CG1
Product
Image similar
SIMOTICS S Synchronous motor 1FT7, M0=5Nm (100K) NN=3000rpm, PN=1.35kW naturally cooled; Power connector rotatable; Vibration severity A Degree of protection IP65 Frame size IMB 5 (IM V1, IM V3) Conventional flange (1FT6/1FK7 compatible) ABSOLUTE ENCODER 24 BITS + 12 BIT MULTITURN WITH DRIVE-CLIQ INTERFACE (ENCODER AM24DQI) PLAIN SHAFT, W/O HOLDING BRAKE; ACCURACY TOLERANCE N
List Price Show prices
Customer Price Show prices
Repair & replacement services
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 1FT7044-1AF71-1CG1
Product Description SIMOTICS S Synchronous motor 1FT7, M0=5Nm (100K) NN=3000rpm, PN=1.35kW naturally cooled; Power connector rotatable; Vibration severity A Degree of protection IP65 Frame size IMB 5 (IM V1, IM V3) Conventional flange (1FT6/1FK7 compatible) ABSOLUTE ENCODER 24 BITS + 12 BIT MULTITURN WITH DRIVE-CLIQ INTERFACE (ENCODER AM24DQI) PLAIN SHAFT, W/O HOLDING BRAKE; ACCURACY TOLERANCE N
Product family 1FT7 servomotors for SINAMICS S120
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 762
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor ------71
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day(s)
Net Weight (kg) 7,300 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892929164
Commodity Code 85015220
LKZ_FDB/ CatalogID SD.NC61KT-1FT7
Product Group 9693
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.03.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number c7678290-d655-41b5-b60e-2714889e88e3
Classifications
 
Version Classification
eClass 12 27-02-24-01
eClass 14 27-02-24-01
eClass 6 27-02-24-01
eClass 7.1 27-02-24-01
eClass 8 27-02-24-01
eClass 9 27-02-24-01
eClass 9.1 27-02-24-01
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-09
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;