SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3RV2021-1EA20
Product
Circuit breaker size S0 for motor protection, CLASS 10 A-release 2.8...4 A N release 52 A Spring-type terminal Standard switching capacity
List Price Show prices
Customer Price Show prices
Repair & replacement services
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Loading
Loading
Product
Article Number 3RV2021-1EA20
Product Description Circuit breaker size S0 for motor protection, CLASS 10 A-release 2.8...4 A N release 52 A Spring-type terminal Standard switching capacity
Product family SIRIUS 3RV2 motor starter protectors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 41E
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor LBP-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day(s)
Net Weight (kg) 0,400 Kg
Packaging Dimension 52,50 x 133,00 x 106,50
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209902947
UPC 040892940268
Commodity Code 85362010
LKZ_FDB/ CatalogID CC-IC10
Product Group 5333
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number cc88f56a-4518-4d68-af5a-74f0677001bd
Classifications
 
Version Classification
eClass 12 27-37-04-01
eClass 14 27-37-04-01
eClass 6 27-37-04-01
eClass 7.1 27-37-04-01
eClass 8 27-37-04-01
eClass 9 27-37-04-01
eClass 9.1 27-37-04-01
ETIM 7 EC000074
ETIM 8 EC000074
ETIM 9 EC000074
IDEA 4 4845
UNSPSC 15 39-12-16-01
|
Buy product
Quantity 1 Piece
Frequently bought together:
3RV2021-1GA20
Circuit breaker size S0 for motor protection, CLASS 10 A-release 4.5...6.3 A N-release 82 A Spring-type terminal Standard switching capacity
3RV2021-1FA20
Circuit breaker size S0 for motor protection, CLASS 10 A-release 3.5...5 A N release 65 A Spring-type terminal Standard switching capacity
1FK2204-5AK00-0MA0
SIMOTICS S-1FK2 CT servo motor M0=2.4 Nm; PN = 0.57 kW at nN=6000 rpm (380-480 V); PN = 0.75 kW at nN=3000 rpm (200-240 V); degree of protection IP64; cylindrical shaft D19x40mm; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with OCC interface; plug size M17, rotatable;
1FK2204-5AK00-2MA0-Z A31+M01+R10
SIMOTICS S-1FK2 CT servo motor M0=2.4 Nm; PN = 0.57 kW at nN=6000 rpm (380-480 V); PN = 0.75 kW at nN=3000 rpm (200-240 V); degree of protection IP64; cylindrical shaft D14 x 30 mm; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with OCC interface; plug size M17, rotatable; A31: with planetary gearbox NRB080 1-stage; deviating rated values for mounted gearing: see name plate; M01: gearbox shaft extension with feather key; R10: i = 10;
3RV2021-1HA10
Circuit breaker size S0 for motor protection, CLASS 10 A-release 5.5...8 A N-release 104 A screw terminal Standard switching capacity
;