SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7648-6WC21-2YA0
Product
Image similar
SIMATIC IPC operating system package, Microsoft Windows 10 IoT Enterprise 2019 LTSC 64-bit for SIMATIC IPC547G; scope of delivery: only COA (without DVD)
List Price Show prices
Customer Price Show prices
Repair & replacement services
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6ES7648-6WC21-2YA0
Product Description SIMATIC IPC operating system package, Microsoft Windows 10 IoT Enterprise 2019 LTSC 64-bit for SIMATIC IPC547G; scope of delivery: only COA (without DVD)
Product family SIMATIC IPC Operating System Package
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 208
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 0,019 Kg
Packaging Dimension 18,40 x 25,10 x 0,90
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622877630
UPC 195125169395
Commodity Code 49119900
LKZ_FDB/ CatalogID IC10-E
Product Group 4331
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 19-20-01-92
eClass 14 19-20-01-92
eClass 6 19-20-92-90
eClass 7.1 19-20-92-90
eClass 8 19-20-92-90
eClass 9 19-20-92-90
eClass 9.1 19-20-92-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;