| |
SIMATIC Process Control System client based on IPC477E (SSD); 22" single touch (1920x1080) front USB; Core i5-6442EQ; 8 GB DDR4 2400SDRAM, SODIMM; 240 GB solid-state drive SATA; 3x Gbit Ethernet (IE/PN) (onboard); 4 x USB V3.0 (high current); 24 V DC power supply; without PCIe, opt. drive, FDD, mouse, keyboard or monitor; Windows 10 Enterprise 2019 LTSC (EN/GE/FR/IT/SP/CH), 64-bit;
Article Number |
6ES7650-0VG68-1YX1 |
Product Description |
SIMATIC Process Control System client based on IPC477E (SSD); 22" single touch (1920x1080) front USB; Core i5-6442EQ; 8 GB DDR4 2400SDRAM, SODIMM; 240 GB solid-state drive SATA; 3x Gbit Ethernet (IE/PN) (onboard); 4 x USB V3.0 (high current); 24 V DC power supply; without PCIe, opt. drive, FDD, mouse, keyboard or monitor; Windows 10 Enterprise 2019 LTSC (EN/GE/FR/IT/SP/CH), 64-bit;
|
Product family |
OS Client IPC477E |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
287 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
AL : N / ECCN : 5A992 |
Estimated dispatch time (Working Days) |
15 Day(s) |
Net Weight (kg) |
2,638 Kg |
Packaging Dimension |
23,10 x 34,40 x 16,20 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
195125201453 |
Commodity Code |
84714100 |
LKZ_FDB/ CatalogID |
STPCS7 |
Product Group |
4209 |
Group Code |
R336 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 20.12.2012 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-(2H-benzotriazol-2-yl)-4,6-ditertpentylphenol (UV-328)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
|
Version
|
Classification
|
eClass |
12 |
27-23-02-90 |
eClass |
14 |
27-23-02-90 |
eClass |
6 |
27-23-02-90 |
eClass |
7.1 |
27-23-02-90 |
eClass |
8 |
27-23-02-90 |
eClass |
9 |
27-23-02-90 |
eClass |
9.1 |
27-23-02-90 |
ETIM |
7 |
EC000236 |
ETIM |
8 |
EC000236 |
ETIM |
9 |
EC000236 |
|
|
|
|