SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL3054-0EJ00-1BA0
Product
Image similar
SINAMICS S120 CompactFlash card without performance expansion incl. licensing (Certificate of License, stored on the card) V4.8
List Price Show prices
Customer Price Show prices
Repair & replacement services
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6SL3054-0EJ00-1BA0
Product Description SINAMICS S120 CompactFlash card without performance expansion incl. licensing (Certificate of License, stored on the card) V4.8
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 01.10.2024
Price data
Price Group 7SW
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 0,012 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766297564
Commodity Code 85235190
LKZ_FDB/ CatalogID D21MC
Product Group X081
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 08.02.2019
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 54a4f976-802a-4593-b620-63a344998110
Classifications
 
Version Classification
eClass 12 19-15-07-02
eClass 14 19-15-07-02
eClass 6 19-15-07-02
eClass 7.1 19-15-07-02
eClass 8 19-15-07-02
eClass 9 19-15-07-02
eClass 9.1 19-15-07-02
ETIM 7 EC000192
ETIM 8 EC000192
ETIM 9 EC000192
IDEA 4 6565
UNSPSC 15 43-20-20-05
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Frequently bought together:
6SL3054-0EJ01-1BA0
SINAMICS S120 CompactFlash Card incl. ampliamento di performance incl. concessione di licenza (certificato di licenza, presente sulla scheda) V4.8
6SL3054-0EJ00-1BA0-Z F01
SINAMICS S120 CompactFlash Card senza ampliamento delle performance incl. concessione di licenza (certificato di licenza, presente sulla scheda) V4.8 F01: 1x licenza Safety Extended Functions
6SL3054-0EJ01-1BA0-Z F01
SINAMICS S120 CompactFlash Card incl. ampliamento di performance incl. concessione di licenza (certificato di licenza, presente sulla scheda) V4.8 F01: 1x licenza Safety Extended Functions
6SL3054-0EJ00-1BA0-Z F02
SINAMICS S120 CompactFlash Card senza ampliamento delle performance incl. concessione di licenza (certificato di licenza, presente sulla scheda) V4.8 F02: 2x licenza Safety Extended Functions
1FK7042-2AF71-1QA0
SIMOTICS S SIMOTICS S-1FK7 motore sincrono 1FK7-CT PN=0,82kW UCI=600V M0=3Nm (100K); NN=3000r/min; con raffreddamento naturale, forma costr. MB 5 (IM V1, IM V3) flangia 1 connettore di potenza orientabile trasduttore assoluto Singleturn a 20 bit con interfaccia Drive-CLiQ , (encoder AS20DQI) albero con chiavetta, tolleranza N senza freno di stazionamento, grado di protezione IP64
;