SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL3054-0FC30-1BA0
Product
Image similar
SINAMICS S120 CompactFlash card without performance expansion incl. licensing (Certificate of License, stored on the card) V5.2 Service Pack 3
List Price Show prices
Customer Price Show prices
Repair & replacement services
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6SL3054-0FC30-1BA0
Product Description SINAMICS S120 CompactFlash card without performance expansion incl. licensing (Certificate of License, stored on the card) V5.2 Service Pack 3
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 7SW
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 0,012 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106466336
UPC 195125087248
Commodity Code 85235190
LKZ_FDB/ CatalogID D21MC
Product Group X081
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 20.09.2024
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 1e7c6a36-05b0-4bce-be5c-8e4d1ee6779a
Classifications
 
Version Classification
eClass 12 27-02-31-92
eClass 14 27-02-31-92
eClass 6 27-02-92-90
eClass 7.1 27-02-92-90
eClass 8 27-02-92-90
eClass 9 27-02-31-92
eClass 9.1 27-02-31-92
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Frequently bought together:
6SL3054-0FC31-1BA0
SINAMICS S120 CompactFlash card incl. performance expansion incl. licensing (Certificate of License, stored on the card) V5.2 Service Pack 3
6SL3054-0FC30-1BA0-Z F02
SINAMICS S120 CompactFlash card without performance expansion incl. licensing (Certificate of License, stored on the card) V5.2 Service Pack 3 F02: 2x Safety license Extended Functions
6SL3054-0FC30-1BA0-Z F01
SINAMICS S120 CompactFlash card without performance expansion incl. licensing (Certificate of License, stored on the card) V5.2 Service Pack 3 F01: 1x Safety license Extended Functions
6SL3054-0FC30-1BA0-Z F03
SINAMICS S120 CompactFlash card without performance expansion incl. licensing (Certificate of License, stored on the card) V5.2 Service Pack 3 F03: 3x Safety license Extended Functions
1FG1108-1QG13-2AH1-Z D01+K06+N23+Q92+X19+Y84
SIMOTICS S-1FG1 synchronous servo geared motor helical gearbox Z89 motor type CT 600V AH100 Mmax=80.0 Nm Pn=4.0 kW Solid shaft with keyway V50x 100 ABSOLUTE ENCODER SINGLETURN 20 BIT WITH DRIVE-CLIQ INTERFACE (ENCODER AS20DQI) FOOT-MOUNTED TYPE GEAR RATIO: 10.58 N1MAX=4500 RPM N2MAX= 425 RPM, M2MAX= 1590 NM MOUNTING POSITION M1 OIL CLP VG220 STANDARD HOLDING BRAKE POSITION CONNECTOR BELOW COLOR RAL 2004 PURE ORANGE CUSTOMER INSTRUCTIONS ON THE RATING PLATE (MAX. 20 CHARACT.)
;