SINAMICS G120X starter kit With Intelligent Operator Panel 6SL3220-3YE10-0UF0 and Web Server Module 6SL3255-0AA00-5AA0 Rated power: 0.75 kW Unfiltered 380-480 V 3 AC +10/-20% 47-63 Hz ambient temperature -20 to +45 °C Size: FSA Degree of protection IP20 / UL open type Paint finish 3C2 Without IO expansion Fieldbus integrated: PROFINET PN, Ethernet IP The delivery quantity is limited to 3 units per customer.
Article Number |
6SL3200-0AE70-0AA0 |
Product Description |
SINAMICS G120X starter kit With Intelligent Operator Panel 6SL3220-3YE10-0UF0 and Web Server Module 6SL3255-0AA00-5AA0 Rated power: 0.75 kW Unfiltered 380-480 V 3 AC +10/-20% 47-63 Hz ambient temperature -20 to +45 °C Size: FSA Degree of protection IP20 / UL open type Paint finish 3C2 Without IO expansion Fieldbus integrated: PROFINET PN, Ethernet IP The delivery quantity is limited to 3 units per customer.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
336 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
AL : N / ECCN : 3A999A |
Estimated dispatch time (Working Days) |
25 Day(s) |
Net Weight (kg) |
4,000 Kg |
Packaging Dimension |
42,00 x 50,80 x 33,20 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4042948692738 |
UPC |
804766902864 |
Commodity Code |
85044085 |
LKZ_FDB/ CatalogID |
SD.NC60ST-1FE1 |
Product Group |
X052 |
Group Code |
R220 |
Country of origin |
Great Britain |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-01 |
eClass |
6 |
27-02-31-01 |
eClass |
7.1 |
27-02-31-01 |
eClass |
8 |
27-02-31-01 |
eClass |
9 |
27-02-31-01 |
eClass |
9.1 |
27-02-31-01 |
ETIM |
7 |
EC001857 |
ETIM |
8 |
EC001857 |
ETIM |
9 |
EC001857 |
|
|
|
|