****spare part**** SIMODRIVE 611 universal E HR 2-axis Control Unit incremental encoder sin/cos 1 Vpp absolute encoder EnDat speed/rotational speed torque setpoint required option motion control with PROFIBUS DP (V2) 6SN1114-0NB01-0AA0
Notes
Successor hint: SUCCESSOR: 6SN1118-0NH11-0AA1, FW => 8.3
Article Number |
6SN1118-0NH11-0AA0 |
Product Description |
****spare part**** SIMODRIVE 611 universal E HR 2-axis Control Unit incremental encoder sin/cos 1 Vpp absolute encoder EnDat speed/rotational speed torque setpoint required option motion control with PROFIBUS DP (V2) 6SN1114-0NB01-0AA0
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 30.09.2013 |
Notes |
Successor hint: SUCCESSOR: 6SN1118-0NH11-0AA1, FW => 8.3
|
Successor |
6SN1118-0NH11-0AA1 |
Successor Description |
***SPARE PART*** SIMODRIVE 611 UNIVERSAL E HR 2-AXIS CONTROL LOOP BLOCK INCREMENTAL ENCODER SIN/COS 1 VPP ABSOLUTE VALUE ENCODER ENDAT SPEED/TORQUE SETPOINT REQUIRED OPTION MOTION CONTROL WITH PROFIBUS DP (V2) 6SN1114-0NB01-0AA0 |
Price Group |
S70 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
ECCN : 9N9999 / AL : 3A225 |
Estimated dispatch time (Working Days) |
10 Day(s) |
Net Weight (kg) |
0,828 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515013426 |
UPC |
Not available |
Commodity Code |
85049090 |
LKZ_FDB/ CatalogID |
SD91.NC60 |
Product Group |
9313 |
Group Code |
R2S3 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Not available |
|
|
|