SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SN1118-0NJ01-0AA0
Product
Image similar
*spare part* SIMODRIVE 611 U HR 1-axis Control Unit resolver speed/torque setpoint expandable by options
Notes
Product is no longer available
Successor hint: REPLACEMENT TYPE: 6SN1118-0NJ01-0AA1 (FROM FW 8.3). SEE FOOTNOTE
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Repair & replacement services
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6SN1118-0NJ01-0AA0
Product Description *spare part* SIMODRIVE 611 U HR 1-axis Control Unit resolver speed/torque setpoint expandable by options
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 31.10.2005
Notes
Product is no longer available
Successor hint: REPLACEMENT TYPE: 6SN1118-0NJ01-0AA1 (FROM FW 8.3). SEE FOOTNOTE
If you need assistance please contact our local Siemens office
Price data
Price Group S70
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : 3A225
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,800 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85049090
LKZ_FDB/ CatalogID SD91.NC60
Product Group 9313
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;