SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SN1123-1AA00-0HA2
Product
Image similar
***SPARE PART*** SIMODRIVE 611 POWER MODULE, 1 AXIS, 8 A, INTERNAL COOLING, MOTOR RATED MOTOR RATED CURRENT: FEED = 3 A MAIN SPINDEL =3 A
Notes
This product is a spare part product. More information you'll get via "Alternative Buying Options".
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Repair & replacement services
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6SN1123-1AA00-0HA2
Product Description ***SPARE PART*** SIMODRIVE 611 POWER MODULE, 1 AXIS, 8 A, INTERNAL COOLING, MOTOR RATED MOTOR RATED CURRENT: FEED = 3 A MAIN SPINDEL =3 A
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.04.2015
Notes
This product is a spare part product. More information you'll get via "Alternative Buying Options".
If you need assistance please contact our local Siemens office
Price data
Price Group S70
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations ECCN : EAR99H / AL : 9I999IR
Estimated dispatch time (Working Days) 3 Day(s)
Net Weight (kg) 5,750 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643514100
Commodity Code 85044085
LKZ_FDB/ CatalogID SD.NC60
Product Group 9313
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Cadmium sulphide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 0c012160-294e-48eb-a480-e59498133725
Classifications
  Not available
|
Buy product
Quantity 1 Piece
Frequently bought together:
3VA9157-0FK21
door mounted rotary operator standard IEC IP65 with door interlock accessory for: 3VA10/11
6SN1114-0NB00-0AA2
***SPARE PART*** SIMODRIVE 611 UNIVERSAL OPT. PLUG-IN UNIT PROFIBUS DP, PROFIBUS UNIT DP-NORM-SLAVE FOR CYCLIC AND ACYCLIC DATA EXCHANGE
6SN1118-0NJ01-0AA1
***SPARE PART*** SIMODRIVE 611 U HR 1-AXIS CONTROL LOOP BLOCK RESOLVER SPEED/TORQUE SETPOINT EXPANDABLE BY OPTIONS
6SN1146-1AB00-0BA1
***SPARE PART*** SIMODRIVE 611 INFEED MODULE, 5/10 KW, UNREGULATED, WITH INTERNAL/EXT. COOLING
;