SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6XV8200-0AA00-0AA0
Product
Image similar
FIBRE-OPTIC DUPLEX DATA LINE FOR INDOOR (1M) 6XV81000BE510AB0 AND 2 PCS. FSMA/FSMA ADAPTER
List Price Show prices
Customer Price Show prices
Repair & replacement services
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6XV8200-0AA00-0AA0
Product Description FIBRE-OPTIC DUPLEX DATA LINE FOR INDOOR (1M) 6XV81000BE510AB0 AND 2 PCS. FSMA/FSMA ADAPTER
Product family 6XV8200 - Glass optical fiber duplex cable - Indoor
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 184
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day(s)
Net Weight (kg) 0,064 Kg
Packaging Dimension 0,01 x 0,01 x 0,01
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515721055
UPC Not available
Commodity Code 85447000
LKZ_FDB/ CatalogID PTD/EA
Product Group 1320
Group Code U321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 16.09.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-18-03
eClass 14 27-06-18-03
eClass 6 27-06-18-03
eClass 7.1 27-06-18-03
eClass 8 27-06-18-03
eClass 9 27-06-18-03
eClass 9.1 27-06-18-03
ETIM 7 EC000034
ETIM 8 EC000034
ETIM 9 EC000034
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;