- Drive technology
- Automation technology
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Medium-Voltage Components
- Software
- ... and everything else you need
| |
S 588/15 - Design frame for touch panel UP 588/..3, glass white
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIMATIC ET 200SP, PROFINET bundle IM, IM 155-6PN ST, max. 32 I/O modules and 16 ET 200AL modules, single hot swap, bundle consists of: Interface module (6ES7155-6AU01-0BN0), Server module (6ES7193-6PA00-0AA0), BusAdapter BA 2xRJ45 (6ES7193-6AR00-0AA0)
|
|
|
|
|
|
|
|
|
SIMATIC ET 200SP, bundle PROFINET interface module IM 155-6 PN ST, max. 32 I/O modules, and 16 ET 200AL modules, multi hot swap, optional PN strain relief, PN security class 1, bundle consists of: interface module (6ES7155-6AU02-0BN0), server module (6ES7193-6PA00-0AA0), SIMATIC bus adapter BA 2x RJ45 (6ES7193-6AR00-0AA0)
|
|
|
|
|
|
|
SIMATIC ET 200SP, PROFINET interface module IM 155-6 PN Basic, max. 16 I/O modules, 2x integrated RJ45 sockets PN security class 1 including server module (6ES7193-6PA00-0AA0)
|
|
|
|
|
|
|
SIMATIC ET 200SP, PROFINET interface module IM155-6PN High Speed max. 30 I/O modules, 0.125 ms isochronous mode Multi-hotswap, incl. server module
|
|
|
|
|
|
|
SIMATIC ET 200SP, PROFINET, 2-port interface module IM 155-6 PN R1, 1 slot for BusAdapter, max. 64 I/O modules R1 redundancy, multi hot swap, 0.25 ms,
|
|
|
|
|
|
|
SIMATIC ET 200SP, PROFINET interface module IM 155-6PN Standard, max. 32 I/O modules, and 16 ET 200AL modules, single hot swap, incl. server module (6ES7193-6PA00-0AA0)
|
|
|
|
|
|
|
|
|
SIMATIC ET 200SP, PROFINET, 2-port interface module IM 155-6PN/2 High Feature, 1 slot for BusAdapter, max. 64 I/O modules and 16 ET 200AL modules, S2 redundancy, multi-hotswap, 0.25 ms, isochronous mode, optional PN strain relief, including server module
|
|
|
Successor hint: Successor: 6ES7155-6MU01-0CN0(function-compatible, restrictions with fiberglass
|
|
|
|
|
|
SIMATIC ET 200SP, PROFINET interface module IM 155-6 PN ST, max. 32 I/O modules, and 16 ET 200AL modules, multi hot swap, optional PN strain relief, PN security class 1 incl. server module (6ES7193-6PA00-0AA0)
|
|
|
|
|
|
|
SIMATIC ET 200SP, PROFINET, 3-port interface module, IM 155-6PN/3 High Feature, 2 slots for BusAdapter, max. 64 I/O modules and 16 ET 200AL modules, S2 redundancy, multi-hotswap, 0.25 ms, isochronous mode, optional PN strain relief, including server module
|
|
|
|
|
|
|
SIMATIC ET 200SP, PROFIBUS bundle IM, IM 155-6DP HF, max. 32 I/O modules and 16 ET 200AL modules, Multi-hotswap, bundle consists of: Interface module (6ES7155-6BU01-0CN0), Server module (6ES7193-6PA00-0AA0), PROFIBUS connector (6ES7972-0BB70-0XA0)
|
|
|
|
|
|
|
|
|