SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6FC5370-4AA30-0AA1
Product
****spare part**** SINUMERIK 828D Basic CNC hardware PPU 240.3 vertical
Notes
Sucessor:successor: 6FC5370-6AA40-0AA0 - no downward compatibility
The product you searched for is still available as a spare part or as a discontinued product.
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6FC5370-4AA30-0AA1
Product Description ****spare part**** SINUMERIK 828D Basic CNC hardware PPU 240.3 vertical
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01/10/20
Notes
Sucessor:successor: 6FC5370-6AA40-0AA0 - no downward compatibility
The product you searched for is still available as a spare part or as a discontinued product.
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group L3S / 7A1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 4,500 Kg
Packaging Dimension 525,00 x 390,00 x 140,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766453458
Commodity Code 85371010
LKZ_FDB/ CatalogID NC82
Product Group 5704
Group Code R2S1
Country of origin China
RoHS Conformity Date Since: 01/08/16
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;