- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire safety (EN)
- KNX Building Control
- Display and operation units
- Output devices
- Input devices
- Combination devices
- Lighting
- Solar protection, anti-glare protection, utilization of daylight
- Heating, ventilation and air conditioning - room temperature control
- RS 510K23 - KNX Thermo Drive Actuator, 2 x 1.5 A, AC 24...230 V / DC 24 V
- Room thermostats
- Room temperature controllers with integrated sensing and operation
- Room temperature controllers with integrated sensing
- Room temperature controllers with detached operation
- Room sensors with KNX
- Room sensors without KNX
- Thermal drive actuators with room temperature controller
- Actuators with KNX
- Actuators without KNX
- Electrothermal valve actuators
- Positioning force 105 N: STA..3
- Positioning force 105 N: STP..3
- Positioning force 110 N: STA..21..
- Positioning force 125 N: STA..6..
- Accessories for STA..6..
- Connection cable for STA..6..
- ASY61L10 - Connecting cable, 0...10 V, PVC, no feedback, 1 m
- ASY61L20 - Connecting cable, 0...10 V, PVC, no feedback, 2 m
- ASY61L50 - Connecting cable, 0...10 V, PVC, no feedback, 5 m
- ASY61L100 - Connecting cable, 0...10 V, PVC, no feedback, 10 m
- ASY61L10H - Connecting cable, 0...10 V, HF, no feedback, 1 m
- ASY61L50H - Connecting cable, 0...10 V, HF, no feedback, 5 m
- ASY61L100H - Connecting cable, 0...10 V, HF, no feedback, 10 m
- ASY62L10 - Connecting cable, 0...10 V, PVC, with feedback, 1 m
- ASY62L20 - Connecting cable, 0...10 V, PVC, with feedback, 2 m
- ASY62L50 - Connecting cable, 0...10 V, PVC, with feedback, 5 m
- ASY62L100 - Connecting cable, 0...10 V, PVC, with feedback, 10 m
- ASY62L10H - Connecting cable, 0...10 V, HF, with feedback, 1 m
- ASY62L50H - Connecting cable, 0...10 V, HF, with feedback, 5 m
- ASY62L100H - Connecting cable, 0...10 V, HF, with feedback, 10 m
- ASY21L10 - Connecting cable, On/Off, PVC, 1 m
- ASY21L20 - Connecting cable, On/Off, PVC, 2 m
- ASY21L50 - Connecting cable, On/Off, PVC, 5 m
- ASY21L100 - Connecting cable, On/Off, PVC, 10 m
- ASY21L10H - Connecting cable, On/Off, HF, 1 m
- ASY21L50H - Connecting cable, On/Off, HF, 5 m
- ASY21L100H - Connecting cable, On/Off, HF, 10 m
- Positioning force 110 N: STP..21..
- Positioning force 125 N: STP..6..
- Electromotoric valve actuators
- Other products
- Smart thermostats
- Heating, ventilation and air conditioning - primary control
- Modular installation system, room control box
- Gateways, interface converters
- Physical sensors
- Control and automation devices
- Wireless and IoT
- System products and accessories
- Home automation system
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ASY61L100 - Connecting cable, 0...10 V, PVC, no feedback, 10 m
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
ASY61L100 - Connecting cable, 0...10 V, PVC, no feedback, 10 m
|
|
|
|
|
|
|
|
|