SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK1182-0BB01-0AA4
Product
Image similar
PROFINET IO ASIC, ERTEC 200 (lead-free), 10/100 Mbit/s Industrial Ethernet, ASIC with ARM 946 processor, 2-port switch, PHY integrated, 1050 units T & R
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK1182-0BB01-0AA4
Product Description PROFINET IO ASIC, ERTEC 200 (lead-free), 10/100 Mbit/s Industrial Ethernet, ASIC with ARM 946 processor, 2-port switch, PHY integrated, 1050 units T & R
Product family ERTEC Enhanced Real-Time Ethernet Controller
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.04.2020
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 1,881 Kg
Packaging Dimension 34,90 x 37,30 x 5,70
Package size unit of measure CM
Quantity Unit 1 Package
Packaging Quantity 1050
Additional Product Information
EAN 4047623407119
UPC Not available
Commodity Code 85423990
LKZ_FDB/ CatalogID ST9.76-A
Product Group 4512
Group Code R132
Country of origin Japan
Compliance with the substance restrictions according to RoHS directive Since: 01.02.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-26-17-04
eClass 14 27-26-17-04
eClass 6 27-26-17-04
eClass 7.1 27-26-17-04
eClass 8 27-26-17-04
eClass 9 27-26-17-04
eClass 9.1 27-26-17-04
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3348
UNSPSC 15 32-10-16-09
|
Buy product
Quantity 1 Package
;