- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Thermostatic head
- Electrothermal
- Positioning force 100 N: STA..3
- Positioning force 110 N: STA..21..
- Accessories for STA..21..
- AV306 - Higher sliding sleeve adapter (bayonet), 5 mm
- ADA10 - Closing dimension adapter plate for Thermal Actuators STA/STP
- AL431 - Theft protection
- AV533 - Adapter for Danfoss RA2000, Plastic
- AV53 - Third-party valve adapter on Danfoss RA-N (RA2000)
- AV303 - Adapter for valves with M30 x 1, TA
- AV64 - Adapter for Pettinaroli M28 x 1.5
- AV304 - Adapter various (5 pieces)
- AV59 - Adapter for Vaillant
- AV301 - Adapter for valves with M30 x 1.5
- AV302 - Adapter for valves with M28 x 1.5, Comap, Markaryd, Herz
- AV63 - Adapter for Giacomini
- AL100 - Retrofit adapter for installed 2W..., 3W…, 4W... valves
- AV305 - Standard adapter, M30x1,5
- STA..21.. - Electrothermal actuators with connecting cable for radiator, small, and zone valves
- Positioning force 125 N: STA..6..
- Positioning force 110 N: STP..21..
- Positioning force 125 N: STP..6..
- Positioning force 100 N: STA..40
- Positioning force 100 N: STP..40
- Positioning force 125 N: STA..65..
- Positioning force 125 N: STP..65..
- Positioning force 100 N: STP..3
- Electromotoric
- Electrohydraulic
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- KNX Building Control
- Security
- Market-specific solutions
- Services
- ... and everything else you need
| |
AV302 - Adapter for valves with M28 x 1.5, Comap, Markaryd, Herz
|
Product Number / Product Description
|
List Price / Your Price
|
|
|
|
SIMATIC DP, CPU 1516PRO-2 PN for ET 200pro, Central processing unit with Work memory 1 MB for program and 5 MB for data, 1st interface: PROFINET IRT with 3-port switch, 2nd interface: PROFINET RT, 10 ns bit performance, degree of protection: IP65/67, SIMATIC Memory Card required, Connection module required
|
|
|
|
|
|
|
SIMATIC DP, CPU 1516pro-2 PN for ET 200pro, central processing unit with 2 MB work memory for program and 7.5 MB for data, 1st interface: PROFINET IRT with 3-port switch, 2nd interface: PROFINET RT, 6 ns bit performance, degree of protection: IP65/67, SIMATIC Memory Card required, connection module required
|
|
|
|
|
|
|
|
|