04-01-25 2:42:43 PM
SL2FSWW-CO | S54329-F122-A1
Product
SL2FSWW-CO - Low Frequency Sounder
List Price Show prices
Customer Price Show prices
Product
Product Number (Market Facing Number) SL2FSWW-CO | S54329-F122-A1
Product Description SL2FSWW-CO - Low Frequency Sounder
Product family SL2FSWW-CO - Low Frequency Sounder
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Days to Stock 1 Day/Days
Net Weight (lb) 0.99 lb
Package size unit of measure INH
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8531809051
LKZ_FDB/ CatalogID BT_Catalog
Product Group P3UA
Group Code H3UL
Country of origin Romania
RoHS Compliance Since: 04-05-23
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
  Not available
|
Buy product
Quantity 1 Piece
Frequently bought together:
DB-11 | 500-094151
DB-11 - Detector Base Assembly for Series 11
ST-25 | 500-649711
ST-25 - Sampling Tube for Ducts 1 ft to 3 ft
FDBZ492-HR | S54319-B23-A1
FDBZ492-HR - Duct Housing with Relay
OP921 | S54320-F4-A2
OP921 - Optical Smoke Detector
XMS-D | S54321-F8-A1
XMS-D - Address, double act MPS Isolation
;