03-22-25 9:46:55 PM
EBA2004-A1 | S54400-B137-A1
Product
EBA2004-A1 - Booster Amplifier (100W) Main Board
List Price Show prices
Customer Price Show prices
Product
Product Number (Market Facing Number) EBA2004-A1 | S54400-B137-A1
Product Description EBA2004-A1 - Booster Amplifier (100W) Main Board
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Days to Stock 10 Day/Days
Net Weight (lb) 3.285 lb
Packaging Dimension 33.50 x 43.70 x 8.10
Package size unit of measure CMT
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8518402000
LKZ_FDB/ CatalogID BT_Catalog
Product Group P3UP
Group Code H3UL
Country of origin China
RoHS Compliance Since: 12-04-18
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;