- Building automation systems
- HVAC products
- Security
- Fire safety (UL)
- Addressable & emergency voice communication systems
- Cerberus PRO UL
- Desigo Fire Safety UL
- FC2005 - Standalone 50 point fire alarm panel
- FC2025/2050 & FV2025/2050- Networkable 250/500 point fire alarm & voice panels
- Addressable detection and initiating devices
- Desigo Fire Safety UL modular
- Kits
- Enclosures
- Modules
- Booster amplifier
- System accessories
- BT-33 - 24V.6.0 Ampere Battery Set
- RSM-1 - Key Switch Module - Maintaining
- RSM-2 - Key Switch Module - Momentary
- RSM-3 - Rocker Switch Module - Maintaining
- RSM-4 - Rocker Switch Module - Momentary
- CAB2R-TK - Two-Row Cabinet Red Trim Kit
- CAB2-TK - Two-Row Cabinet Black Trim Kit
- CAB3R-TK - Three-Row Cabinet Red Trim Kit
- CAB3-TK - Three-Row Cabinet Black Trim Kit
- BCL - 42-Inch (60 Pin) Cable Long
- CCL - Cable tree feet Long
- PSC-CBL-24 - 24-Inch Cable from PTB to PSC-12
- ZIC-JMPR - Jumpers for ZIC 24V Power
- VNT-MP - Mounting Plate
- BTX-3 - Set of 12V, 7AH Batteries
- PSC-ISO-CBL - PSC-ISO-CBL 60 PIN MULTI-PS PMI CBL ASS
- AC-ADPT - Technician Laptop Power connector
- SNU ASSY - Single Node Upload Assembly
- PMI-3 - Label Kit
- ANTI-INTERFERENCE - Capacitor Package
- S3AP - NAC Expander Adapter Plate
- BP-62 - 16 AH Battery, for High Temperature, with Metal Jacket, Set of 2 batteries
- PMI-1 UPLD-CBL - Connection cable for Single Node Upload Assy
- SNU SALES KIT - Sales Kit
- X204-2LD - Scalence Single Mode Fiber Switch
- PAD-5-CDC - PAD-5 addressable NAC expander Conventional detector card
- K-CBL - Keltron Printer to Siemens Modular OIs/PMIs
- ZEUS-D - DFS Modular Configuration Tool
- SLE-ANTEXT100 - 100' Antenna Kit
- SLE-ANTEXT30 - 30' Antenna Kit
- SLE-ANTEXT50 - 50' Antenna Kit
- SLE-ANTEXT75 - 75' Antenna Kit
- SLE-WIFI-MOD - Wireless IP Connection
- SLE-LTEV-SS-CF - Verizon Signal Tester
- SSD
- PMI-S Cable
- Addressable detection and initiating devices
- FireFinder XLS/XLSV
- Legacy systems
- Conventional systems
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
| |
CAB3R-TK - Three-Row Cabinet Red Trim Kit
|
Product No. / Product Description
|
List Price / Your price
|
|
|
|
SBL2S-R - Surface Back Box Red
|
|
|
|
|
|
|
|
|