03-31-25 7:21:05 PM
Product Catalog
  • Product Catalog
Minimize
  • Fire safety (UL)
    • Suppression UL/FM
      • Sinorix NXN UL/ULC
        • Filled cylinders
          • CYFD-33-300-N2 - CYFD-33-300-N2 Cylinder filled DOT
          • CYFD-80-300-N2 - CYFD-80-300-N2 Cylinder filled DOT
          • CYFD-140-300-N2 - CYFD-140-300-N2 Cylinder filled DOT
          • N2PRE033LWA1 - 33L System - Sinorix NXN N2, Wall mounted and pre-engineered solution
          • N2PRE080LWA1 - 80L System - Sinorix NXN N2, Wall mounted and pre-engineered solution
          • N2PRE140LWA1 - 140L System - Sinorix NXN N2, Wall mounted and pre-engineered solution

CYFD-80-300-N2 - CYFD-80-300-N2 Cylinder filled DOT

Spice Selection Filters
;