03-28-25 5:26:35 PM
Product Catalog
  • Product Catalog
Minimize
  • Fire safety (UL)
    • Addressable & emergency voice communication systems
      • Cerberus PRO UL
        • Cerberus PRO UL modular
          • System accessories
            • BT-33 - 24V.6.0 Ampere Battery Set
            • RSM-1 - Key Switch Module - Maintaining
            • RSM-2 - Key Switch Module - Momentary
            • RSM-3 - Rocker Switch Module - Maintaining
            • RSM-4 - Rocker Switch Module - Momentary
            • CAB2R-TK - Two-Row Cabinet Red Trim Kit
            • CAB2-TK - Two-Row Cabinet Black Trim Kit
            • CAB3R-TK - Three-Row Cabinet Red Trim Kit
            • CAB3-TK - Three-Row Cabinet Black Trim Kit
            • BCL - 42-Inch (60 Pin) Cable Long
            • CCL - Cable tree feet Long
            • PSC-CBL-24 - 24-Inch Cable from PTB to PSC-12
            • ZIC-JMPR - Jumpers for ZIC 24V Power
            • VNT-MP - Mounting Plate
            • BTX-3 - Set of 12V, 7AH Batteries
            • PSC-ISO-CBL - PSC-ISO-CBL 60 PIN MULTI-PS PMI CBL ASS
            • AC-ADPT - Technician Laptop Power connector
            • SNU ASSY - Single Node Upload Assembly
            • PMI-3 - Label Kit
            • ANTI-INTERFERENCE - Capacitor Package
            • S3AP - NAC Expander Adapter Plate
            • BP-62 - 16 AH Battery, for High Temperature, with Metal Jacket, Set of 2 batteries
            • PMI-1 UPLD-CBL - Connection cable for Single Node Upload Assy
            • SNU SALES KIT - Sales Kit
            • X204-2LD - Scalence Single Mode Fiber Switch
            • PAD-5-CLSA - PAD-5 addressable NAC expander main board
            • PAD-5-CDC - PAD-5 addressable NAC expander Conventional detector card
            • K-CBL - Keltron Printer to Siemens Modular OIs/PMIs
            • ZEUS-C - Cerberus Modular Configuration Tool
            • SLE-ANTEXT100 - 100' Antenna Kit
            • SLE-ANTEXT30 - 30' Antenna Kit
            • SLE-ANTEXT50 - 50' Antenna Kit
            • SLE-ANTEXT75 - 75' Antenna Kit
            • SLE-WIFI-MOD - Wireless IP Connection
            • SLE-LTEV-SS-CF - Verizon Signal Tester
            • SLE-MAX2-CFB - STARLNK COM DUAL SIM VERIZON & AT T METAL ENC
            • SLE-MAX2-CFBPS - STARLNK COM DUAL SIM VERIZON & AT T MTL ENC W/PS
            • SLE-MAX2-FIRE - STARLNK COM DUAL SIM VERIZON & AT T PLASTIC ENC
            • SSD
            • PMI-S Cable

SLE-MAX2-CFBPS - STARLNK COM DUAL SIM VERIZON & AT T MTL ENC W/PS

Spice Selection Filters
;