SIMATIC DP, POWER MODULE PM-E FOR ET 200S; 24V DC WITH DIAGNOSIS
Notes
Article Number (Market Facing Number) |
6ES7138-4CA00-0AA0 |
Product Description |
SIMATIC DP, POWER MODULE PM-E FOR ET 200S; 24V DC WITH DIAGNOSIS
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 10/01/2011 |
Notes |
|
Successor |
6ES7138-4CA01-0AA0 |
Successor Description |
*** spare part *** SIMATIC DP, PM-E power modules for ET 200S; 24 V DC with diagnostics |
Price Group |
|
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0.040 Kg |
Packaging Dimension |
6.30 x 9.30 x 2.20 |
Package size unit of measure |
CM |
Quantity Unit |
0 EA |
Packaging Quantity |
1 |
EAN |
4025515058571 |
UPC |
Not available |
Commodity Code |
85044082 |
LKZ_FDB/ CatalogID |
ST9-E5 |
Material Class |
2301 |
Group Code |
R111 |
Country of origin |
Germany |
RoHS Conformity Date |
Product is not RoHS-compliant |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|