SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK8744-0AA02-0AK0
Product
Image similar
SINEC PNI V2.0 Professional. Expansion of SINEC PNI V2.0 basic software to include safety-relevant functions such as firewall, NAT/NAPT and SNMP configuration; unlimited license; delivery via OSD; requirement: SINEC PNI V2.0 Basic Installation. Siemens expressly recommends using only the current product versions.
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK8744-0AA02-0AK0
Product Description SINEC PNI V2.0 Professional. Expansion of SINEC PNI V2.0 basic software to include safety-relevant functions such as firewall, NAT/NAPT and SNMP configuration; unlimited license; delivery via OSD; requirement: SINEC PNI V2.0 Basic Installation. Siemens expressly recommends using only the current product versions.
Product family SINEC PNI
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group 8Z
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.001 Kg
Packaging Dimension 1.00 x 1.00 x 1.00
Package size unit of measure MM
Quantity Unit 1 EA
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125462182
Commodity Code Not available
LKZ_FDB/ CatalogID IK
Material Class CI4D90
Group Code R320
Country of origin Germany
RoHS Conformity Date Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-21-07-09
eClass 14 19-21-07-09
eClass 6 19-21-07-09
eClass 7.1 19-21-07-09
eClass 8 19-21-07-09
eClass 9 19-21-07-09
eClass 9.1 19-21-07-09
ETIM 7 EC000501
ETIM 8 EC000501
ETIM 9 EC000501
|
Buy product
Quantity 1 EA
;