SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3RA1911-1A
Product
Link module Electrical and mechanical for 3RV1011 and 3RT2.1, 3RW301 AC and DC operation (multi-unit packaging)
Notes
Sucessor:Navazujícím produktem je 3RA1921-1D
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RA1911-1A
Product Description Link module Electrical and mechanical for 3RV1011 and 3RT2.1, 3RW301 AC and DC operation (multi-unit packaging)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Sucessor:Navazujícím produktem je 3RA1921-1D
Price data
Price Group / Headquarter Price Group GG / 41B
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Factory Production Time 3 Day/Days
Net Weight (kg) 0.021 Kg
Packaging Dimension 45.00 x 70.00 x 33.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4011209280212
UPC 040892553277
Commodity Code 85366990
LKZ_FDB/ CatalogID CC-IC10
Product Group 3729
Group Code R711
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 2006.07.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-37-13-92
eClass 1400 27-37-13-92
eClass 600 27-37-92-01
eClass 710 27-37-92-01
eClass 800 27-37-92-01
eClass 900 27-37-92-01
eClass 910 27-37-92-01
ETIM 700 EC002498
ETIM 800 EC002498
ETIM 900 EC002498
IDEA 400 4888
UNSPSC 1500 39-12-16-01
|
;