SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3RB2056-1FF2
Product
Overload relay 50...200 A for motor protection Size S6, Class 10E Contactor mounting/stand-alone installation Main circuit: busbar connection Auxiliary circuit: Spring-type terminal Manual-Automatic-Reset
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3RB2056-1FF2
Product Description Overload relay 50...200 A for motor protection Size S6, Class 10E Contactor mounting/stand-alone installation Main circuit: busbar connection Auxiliary circuit: Spring-type terminal Manual-Automatic-Reset
Product family SIRIUS 3RB electronic overload relays
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group QR / 41G
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor L-O-----
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Factory Production Time 5 Day/Days
Net Weight (kg) 1.059 Kg
Packaging Dimension 136.00 x 147.00 x 177.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209638273
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 5808
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 2006.07.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-15-02
eClass 14 27-37-15-02
eClass 6 27-37-15-02
eClass 7.1 27-37-15-02
eClass 8 27-37-15-02
eClass 9 27-37-15-02
eClass 9.1 27-37-15-02
ETIM 7 EC001080
ETIM 8 EC001080
ETIM 9 EC001080
IDEA 4 5365
UNSPSC 15 39-12-23-30
|
;