SIRIUS, Extension module 3RK32 for modular Safety system 3RK3 2/4 F-DI, 2 F-DO, 24 V DC/1.2 A Can be parameterized via MSS ES 22.5 mm overall width Spring-type terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) without connection cable
Notes
Sucessor:successor 3SK2, S7-1200F or ET200SP when AS-i is used
Article Number (Market Facing Number) |
3RK3231-2AA10 |
Product Description |
SIRIUS, Extension module 3RK32 for modular Safety system 3RK3 2/4 F-DI, 2 F-DO, 24 V DC/1.2 A Can be parameterized via MSS ES 22.5 mm overall width Spring-type terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) without connection cable
|
Product family |
3RK32, 3RK33 expansion modules |
Product Lifecycle (PLM) |
PM400:Phase out announcement |
PLM Effective Date |
Product phase-out since: 2021.10.01 |
Notes |
Sucessor:successor 3SK2, S7-1200F or ET200SP when AS-i is used
|
Price Group / Headquarter Price Group |
XG / 42B |
List Price (w/o VAT) |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Factory Production Time |
5 Day/Days |
Net Weight (kg) |
0.156 Kg |
Packaging Dimension |
28.00 x 108.50 x 147.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209684430 |
UPC |
754554961996 |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5358 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 2012.05.01 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
1200 |
27-37-18-19 |
eClass |
1400 |
27-37-18-19 |
eClass |
600 |
27-37-18-19 |
eClass |
710 |
27-37-18-19 |
eClass |
800 |
27-37-18-19 |
eClass |
900 |
27-37-18-19 |
eClass |
910 |
27-37-18-19 |
ETIM |
700 |
EC001449 |
ETIM |
800 |
EC001449 |
ETIM |
900 |
EC001449 |
IDEA |
400 |
5166 |
UNSPSC |
1500 |
39-12-22-05 |
|
|
|
|