SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3SB6400-1AA10-1CA0
Product
Image similar
Contact block actuator component with 1 contact element screw terminal, 1 NC
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SB6400-1AA10-1CA0
Product Description Contact block actuator component with 1 contact element screw terminal, 1 NC
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group GA / 465
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Factory Production Time 5 Day/Days
Net Weight (kg) 0.012665 Kg
Packaging Dimension 79.00 x 94.00 x 54.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 6939610740249
UPC Not available
Commodity Code 85389000
LKZ_FDB/ CatalogID CC-IC10
Product Group 3774
Group Code R711
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 2017.03.01
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-13-02
eClass 14 27-37-13-02
eClass 6 27-37-13-02
eClass 7.1 27-37-13-02
eClass 8 27-37-13-02
eClass 9 27-37-13-02
eClass 9.1 27-37-13-02
ETIM 7 EC000041
ETIM 8 EC000041
ETIM 9 EC000041
IDEA 4 5210
UNSPSC 15 39-12-22-16
|
;