Circuit breaker 2.4...4 A for motor and line protection with screw terminal Icu: 415 V 100 kA auxiliary contact: none
Notes
Sucessor:Please contact your Siemens partner
Article Number (Market Facing Number) |
3VU1340-0MJ00 |
Product Description |
Circuit breaker 2.4...4 A for motor and line protection with screw terminal Icu: 415 V 100 kA auxiliary contact: none
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Product discontinuation |
PLM Effective Date |
Product discontinued since: 2022.07.01 |
Notes |
Sucessor:Please contact your Siemens partner
|
Successor |
3RV6011-1DA10 |
Successor Description |
Circuit breaker 3.2 A A-release 2.2...3.2 A, N-release 42 A, for motor protection, class 10, screw connection, standard switching capacity |
Price Group / Headquarter Price Group |
XM / 453 |
List Price (w/o VAT) |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Factory Production Time |
3 Day/Days |
Net Weight (kg) |
0.318 Kg |
Packaging Dimension |
57.00 x 90.00 x 77.00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
6938030372610 |
UPC |
Not available |
Commodity Code |
85362000 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5356 |
Group Code |
R711 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 2017.03.01 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|