SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
5SU9356-1KK25
Product
RCBO, 6 kA, 1P+N, Type AC, 30 mA, C-Char, In: 25 A, Un AC: 230 V
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SU9356-1KK25
Product Description RCBO, 6 kA, 1P+N, Type AC, 30 mA, C-Char, In: 25 A, Un AC: 230 V
Product family RCBOs
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group QH / 1BB
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Factory Production Time 5 Day/Days
Net Weight (kg) 0.280 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869270234
UPC Not available
Commodity Code 85362000
LKZ_FDB/ CatalogID LV10.1
Product Group 5515
Group Code P310
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 2006.06.01
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-22-07
eClass 14 27-14-22-07
eClass 6 27-14-22-07
eClass 7.1 27-14-22-07
eClass 8 27-14-22-07
eClass 9 27-14-22-07
eClass 9.1 27-14-22-07
ETIM 7 EC000905
ETIM 8 EC000905
ETIM 9 EC000905
UNSPSC 15 39-12-16-03
|
;