SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
5SV9316-7NK10
Product
RCBO, Icn: 6 kA, 1P+N, type A, 30 mA, C-Char, In: 10 A, Un AC: 240 V, compact
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SV9316-7NK10
Product Description RCBO, Icn: 6 kA, 1P+N, type A, 30 mA, C-Char, In: 10 A, Un AC: 240 V, compact
Product family RCBOs
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group QK / 1BC
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor LOA-----
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Factory Production Time 5 Day/Days
Net Weight (kg) 0.126 Kg
Packaging Dimension 18.00 x 90.00 x 80.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869418032
UPC Not available
Commodity Code 85362000
LKZ_FDB/ CatalogID LV10
Product Group 5516
Group Code P310
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 2006.06.01
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-22-07
eClass 14 27-14-22-07
eClass 6 27-14-22-07
eClass 7.1 27-14-22-07
eClass 8 27-14-22-07
eClass 9 27-14-22-07
eClass 9.1 27-14-22-07
ETIM 7 EC000905
ETIM 8 EC000905
ETIM 9 EC000905
UNSPSC 15 39-12-16-03
|
;