SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6AV7285-6KH00-0AA0
Product
SIMATIC IFP 1900 V2 ext. hygienic, IP69, stainless steel, 19" multi-touch display (16:9) with 1920x1080 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 hygienic design
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7285-6KH00-0AA0
Product Description SIMATIC IFP 1900 V2 ext. hygienic, IP69, stainless steel, 19" multi-touch display (16:9) with 1920x1080 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 hygienic design
Product family SIMATIC Industrial Flat Panel HYG
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group AX / 275
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Factory Production Time 5 Day/Days
Net Weight (kg) 6.180 Kg
Packaging Dimension 51.00 x 62.00 x 23.00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623413073
UPC Not available
Commodity Code 85285210
LKZ_FDB/ CatalogID ST80.1T
Product Group 4C97
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 2019.07.16
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-02-01
eClass 14 19-20-02-01
eClass 6 19-20-02-01
eClass 7.1 19-20-02-01
eClass 8 19-20-02-01
eClass 9 19-20-02-01
eClass 9.1 19-20-02-01
ETIM 7 EC001428
ETIM 8 EC001428
ETIM 9 EC001428
|
;