SIMATIC IFP 2200 V2 ext. hygienic, IP69, stainless steel, 22" multi-touch display (16:9) with 1920x1080 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 hygienic design
Article Number (Market Facing Number) |
6AV7285-6LH00-0AA0 |
Product Description |
SIMATIC IFP 2200 V2 ext. hygienic, IP69, stainless steel, 22" multi-touch display (16:9) with 1920x1080 pixel resolution, built-in unit for 24 V DC, display port interface, can be placed up to 100 m away HDBaseT, USB on the rear side, blue FDA compliant gasket, increased impact protection with splinter protection display front according to directives EN 1672-2, FDA 21 CFR 177.2006 hygienic design
|
Product family |
SIMATIC Industrial Flat Panel HYG |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
AX / 275 |
List Price (w/o VAT) |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Factory Production Time |
5 Day/Days |
Net Weight (kg) |
7.820 Kg |
Packaging Dimension |
55.00 x 67.00 x 27.50 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047623413202 |
UPC |
195125515093 |
Commodity Code |
85285210 |
LKZ_FDB/ CatalogID |
ST80.1T |
Product Group |
4C97 |
Group Code |
R141 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 2019.07.16 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-20-02-01 |
eClass |
14 |
19-20-02-01 |
eClass |
6 |
19-20-02-01 |
eClass |
7.1 |
19-20-02-01 |
eClass |
8 |
19-20-02-01 |
eClass |
9 |
19-20-02-01 |
eClass |
9.1 |
19-20-02-01 |
ETIM |
7 |
EC001428 |
ETIM |
8 |
EC001428 |
ETIM |
9 |
EC001428 |
|
|
|
|