Article Number (Market Facing Number) |
6ES7326-1RF00-0AB0 |
Product Description |
***Spare part*** SIMATIC S7, Digital input SM 326, 8 DI; 24 V DC, NAMUR, fail-safe NAMUR input for SIMATIC S7F systems, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), 1x 40-pole
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Product discontinuation |
PLM Effective Date |
Product discontinued since: 2024.05.01 |
Notes |
|
Successor |
6ES7326-1RF01-0AB0 |
Successor Description |
SIMATIC S7, Digital input SM 326, 8 DI; 24 V DC, NAMUR, fail-safe NAMUR input for SIMATIC S7 F-systems, up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), 1x 40-pole |
Price Group / Headquarter Price Group |
TG / 2AP |
List Price (w/o VAT) |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Factory Production Time |
1 Day/Days |
Net Weight (kg) |
0.551 Kg |
Packaging Dimension |
13.20 x 15.40 x 9.10 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515061144 |
UPC |
662643187625 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
ST9-E5 |
Product Group |
2298 |
Group Code |
R152 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Perfluorobutane sulfonic acid (PFBS) and its salts
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |