Siemens Industry, Inc. is recognizing the Martin Luther King, Jr. holiday on Monday, January 20. Please be advised that the majority of SII operations will be closed on this day.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6FC5203-0AF01-0AA1
Product
Image similar
SINUMERIK OPERATOR PANEL FRONT WITH LED-BACKLIGHT OP 010 C: 10.4" TFT (640X480) WITH MECHANICAL KEYS
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FC5203-0AF01-0AA1
Product Description SINUMERIK OPERATOR PANEL FRONT WITH LED-BACKLIGHT OP 010 C: 10.4" TFT (640X480) WITH MECHANICAL KEYS
Product family SINUMERIK OP 010C
Product Lifecycle (PLM) PM400:Phase out announcement
PLM Effective Date Product phase-out since: 2023.10.01
Price data
Price Group / Headquarter Price Group 710
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Factory Production Time 15 Day/Days
Net Weight (kg) 4.661 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125434219
Commodity Code 85371098
LKZ_FDB/ CatalogID NC62
Product Group X0HH
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 2015.07.15
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-03
eClass 14 27-24-21-03
eClass 6 27-24-21-03
eClass 7.1 27-24-21-03
eClass 8 27-24-21-03
eClass 9 27-24-21-03
eClass 9.1 27-24-21-03
ETIM 7 EC001422
ETIM 8 EC001422
ETIM 9 EC001422
|
;