SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6FX2003-0DB13
Product
Signal connector straight for S-1FL6 HI D-CODER AND S-1FL6 LI SH50 ABS ENCODER 8-pole insulator Union nut/ Crimping pin 8xsocket contact (0.2-0.25 mm2) For cable diameter 6-8 mm Content 5 pieces
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX2003-0DB13
Product Description Signal connector straight for S-1FL6 HI D-CODER AND S-1FL6 LI SH50 ABS ENCODER 8-pole insulator Union nut/ Crimping pin 8xsocket contact (0.2-0.25 mm2) For cable diameter 6-8 mm Content 5 pieces
Product family Connectors for SINAMICS V90
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 4D / 372
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Factory Production Time 10 Day/Days
Net Weight (kg) 1.890 Kg
Packaging Dimension 500.00 x 500.00 x 80.00
Package size unit of measure MM
Quantity Unit 1 Package
Packaging Quantity 1
Additional Product Information
EAN 4042948696064
UPC 887621925239
Commodity Code 8536690000
LKZ_FDB/ CatalogID SINAMICS V90
Product Group X0JF
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 2017.06.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-06-90-90
eClass 14 27-06-90-90
eClass 6 27-06-90-90
eClass 7.1 27-06-90-90
eClass 8 27-06-90-90
eClass 9 27-06-90-90
eClass 9.1 27-06-90-90
ETIM 7 EC000237
ETIM 8 EC000237
ETIM 9 EC000237
|
;