*spare part* SIMOREG DC Master rectifier, with microprocessor for four-quadrant drives Circuit (B6) A (B6) C input: 400 V 3AC, 332 A controllable: field rectifier D420/400 MREQ-GEGF6V62 output: 420 V DC, 400 A output US rating: 420 V DC, 286 A field input 400 V output 325 V, 25 A
Notes
Product is no longer available
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6RA7081-6DV62-0 |
Product Description |
*spare part* SIMOREG DC Master rectifier, with microprocessor for four-quadrant drives Circuit (B6) A (B6) C input: 400 V 3AC, 332 A controllable: field rectifier D420/400 MREQ-GEGF6V62 output: 420 V DC, 400 A output US rating: 420 V DC, 286 A field input 400 V output 325 V, 25 A
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Product discontinuation |
PLM Effective Date |
Product discontinued since: 2021.10.21 |
Notes |
Product is no longer available
If you need assistance please contact our local Siemens office
|
Price Group / Headquarter Price Group |
3S0 |
List Price (w/o VAT) |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Factory Production Time |
20 Day/Days |
Net Weight (kg) |
32.000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85044083 |
LKZ_FDB/ CatalogID |
DA21-1 |
Product Group |
3645 |
Group Code |
R2S7 |
Country of origin |
Austria |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|