SINAMICS G120 SCE trainer package consisting of CU250S-2 PN Cu shield connection kit KIT4 PM240-2 FSA unfiltered 380-400 V 3AC; 2.2 A; 0.75 kW LO 380-400 V 3AC; 1.7 A; 0.55 kW HO Intelligent Operator Panel IOP-2 PC converter connection kit 2 SD card 512 MB with licenses for EPOS & safety for educational purposes only
Article Number (Market Facing Number) |
6SL3200-3AX00-0UL4 |
Product Description |
SINAMICS G120 SCE trainer package consisting of CU250S-2 PN Cu shield connection kit KIT4 PM240-2 FSA unfiltered 380-400 V 3AC; 2.2 A; 0.75 kW LO 380-400 V 3AC; 1.7 A; 0.55 kW HO Intelligent Operator Panel IOP-2 PC converter connection kit 2 SD card 512 MB with licenses for EPOS & safety for educational purposes only
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group / Headquarter Price Group |
348 |
List Price (w/o VAT) |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Factory Production Time |
70 Day/Days |
Net Weight (kg) |
2.410 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4034106459284 |
UPC |
195125448339 |
Commodity Code |
85044085 |
LKZ_FDB/ CatalogID |
D11.1SD |
Product Group |
3501 |
Group Code |
R220 |
Country of origin |
Great Britain |
Compliance with the substance restrictions according to RoHS directive |
Since: 2006.07.01 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|