SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL3210-5FB10-1UA2
Product
Image similar
SINAMICS V90, Input voltage: 200-240 V 1/3-phase AC -15%/+10% 2.5/1.5 A 45-66 Output voltage: 0 – Input voltage: 1.2 A 0-330 Hz Motor: 0.1 kW Degree of protection: IP20 Size A, 45x170x170 (WxHxD)
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Loading
Loading
Product
Article Number (Market Facing Number) 6SL3210-5FB10-1UA2
Product Description SINAMICS V90, Input voltage: 200-240 V 1/3-phase AC -15%/+10% 2.5/1.5 A 45-66 Output voltage: 0 – Input voltage: 1.2 A 0-330 Hz Motor: 0.1 kW Degree of protection: IP20 Size A, 45x170x170 (WxHxD)
Product family SINAMICS V90 servo drive
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 4F / DMS
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Factory Production Time 5 Day/Days
Net Weight (kg) 1.100 Kg
Packaging Dimension 77.00 x 217.00 x 237.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948692783
UPC Not available
Commodity Code 9032899090
LKZ_FDB/ CatalogID SINAMICS V90
Product Group 3505
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 2013.04.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 5a857cb3-7c0e-41da-893a-7d4b60a76f80
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
|
Frequently bought together:
1FL6024-2AF21-1AA1
SIMOTICS S-1FL6 Operating voltage 230 V 3AC Pn=0.1 kW; Nn=3000 rpm M0=0.32 Nm; MN=0.32 Nm Shaft height 20 mm Incremental encoder TTL 2500 incr./rev. with feather key Tolerance N without holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V90
1FL6024-2AF21-1LA1
SIMOTICS S-1FL6 Operating voltage 230 V 3 AC PN=0.1 kW; NN=3000 rpm M0=0.32 Nm; MN=0.32 Nm Shaft height 20 mm Encoder absolute 20-bit (12-bit multi-turn) with feather key Tolerance N without holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V90
1FL6032-2AF21-1AA1
SIMOTICS S-1FL6 Operating voltage 230 V 3AC Pn=0.2 kW; Nn=3000 rpm M0=0.64 Nm; MN=0.64 Nm; Shaft height 30 mm Incremental encoder TTL 2500 incr./rev. with feather key Tolerance N without holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V90
1FL6034-2AF21-1AA1
SIMOTICS S-1FL6 Operating voltage 230 V 3AC Pn=0.4 kW; Nn=3000 rpm M0=1.27 Nm; MN=1.27 Nm Shaft height 30 mm Incremental encoder TTL 2500 incr./rev. with feather key Tolerance N without holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V90
1FL6034-2AF21-1AB1
SIMOTICS S-1FL6 Operating voltage 230 V 3AC Pn=0.4 kW; Nn=3000 rpm M0=1.27 Nm; MN=1.27 Nm Shaft height 30 mm Incremental encoder TTL 2500 incr./rev. with feather key Tolerance N with holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V90
;