2024.04.19 15:07:04
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6SL3995-6AX00-0DA0
No picture available
Power Stack Adapter PSA4 Please note: Maximum order quantity 5 units Note: Please specify the MLFB and serial number of your converters when ordering
Notes
Product is no longer available. Successor:
6SL3995-6AX00-0DA1 Compare Products
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6SL3995-6AX00-0DA0
Product Description Power Stack Adapter PSA4 Please note: Maximum order quantity 5 units Note: Please specify the MLFB and serial number of your converters when ordering
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 2023.09.30
Notes
Product is no longer available. Successor:
6SL3995-6AX00-0DA1 Compare Products
Successor information
Successor 6SL3995-6AX00-0DA1
Successor Description Power Stack Adapter PSA4 Please note: Maximum order quantity 5 units Note: Please specify the MLFB and serial number of your converters when ordering
Price data
Price Group / Headquarter Price Group 6ZZ
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Factory Production Time 1 Day/Days
Net Weight (kg) 4.200 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766934124
Commodity Code 85049090
LKZ_FDB/ CatalogID D12LDSP
Product Group 4936
Group Code P1S4
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
;