SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6SN1118-0DG22-0AA1
Product
Image similar
***SPARE PART*** SIMODRIVE 611-D CLOSED-LOOP PLUG-IN PERFORMANCE CONTROL UNIT,1 AXIS,FOR DIGITAL DRIVES,FEED+MAIN SPINDLE DRIVES WITH DIRECT MEASURING SYSTEM, CURRENT SIGNALS
Notes
Product is no longer available
Sucessor:Successor for 810D, 840D: 6SN1118-0DJ23-0AA1 (partially compatible)
If you need assistance please contact our local Siemens office
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SN1118-0DG22-0AA1
Product Description ***SPARE PART*** SIMODRIVE 611-D CLOSED-LOOP PLUG-IN PERFORMANCE CONTROL UNIT,1 AXIS,FOR DIGITAL DRIVES,FEED+MAIN SPINDLE DRIVES WITH DIRECT MEASURING SYSTEM, CURRENT SIGNALS
Product family Not available
Product Lifecycle (PLM) PM490:Product discontinuation
PLM Effective Date Product discontinued since: 2021.09.30
Notes
Product is no longer available
Sucessor:Successor for 810D, 840D: 6SN1118-0DJ23-0AA1 (partially compatible)
If you need assistance please contact our local Siemens office
Price data
Price Group / Headquarter Price Group 7A5
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 9N9999 / AL : 3A225
Factory Production Time 1 Day/Days
Net Weight (kg) 0.600 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515013778
UPC Not available
Commodity Code 85049090
LKZ_FDB/ CatalogID SD91.NC60
Product Group 9313
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Cadmium sulphide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
;