2024.04.19 5:39:58
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6SR3900-0GA00-0AC0
Product
Image similar
Axial blower RH71m-6DK.7Q.1R, 400V/50Hz, 2100 W or 460 V/60 Hz, 3100 W
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6SR3900-0GA00-0AC0
Product Description Axial blower RH71m-6DK.7Q.1R, 400V/50Hz, 2100 W or 460 V/60 Hz, 3100 W
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 6ZZ
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Factory Production Time 56 Day/Days
Net Weight (kg) 45.000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766693076
Commodity Code 84145935
LKZ_FDB/ CatalogID D12LD.9SP
Product Group 4936
Group Code P1S4
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-21-91
eClass 6 27-02-91-02
eClass 7.1 27-02-91-02
eClass 8 27-02-91-02
eClass 9 27-02-21-91
eClass 9.1 27-02-21-91
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
;