SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7KM1020-0BA01-1DA0
Product
SENTRON PAC1020 96X96 mm Power Monitoring Device Panel mount type for measurement of electr. values Protocol: Modbus RTU With graphical display Un max: 400/230V 45-65Hz Input current 5A AC Power Supply 85V - 276V AC Terminal blocks
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7KM1020-0BA01-1DA0
Product Description SENTRON PAC1020 96X96 mm Power Monitoring Device Panel mount type for measurement of electr. values Protocol: Modbus RTU With graphical display Un max: 400/230V 45-65Hz Input current 5A AC Power Supply 85V - 276V AC Terminal blocks
Product family SENTRON 7KM PAC Measuring Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group RZ / 1DD
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Factory Production Time 2 Day/Days
Net Weight (kg) 0.299 Kg
Packaging Dimension 112.00 x 132.00 x 80.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869576800
UPC Not available
Commodity Code 90303320
LKZ_FDB/ CatalogID LV10
Product Group 5313
Group Code P360
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 2020.01.01
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-20-03-01
eClass 14 27-20-03-01
eClass 6 27-20-03-01
eClass 7.1 27-20-03-01
eClass 8 27-20-03-01
eClass 9 27-20-03-01
eClass 9.1 27-20-03-01
ETIM 7 EC002301
ETIM 8 EC002301
ETIM 9 EC002301
|
;