SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7ME2610-2RD10-0AG2-Z
Product
Image similar
SITRANS FX330 Vortex flowmeter, flanged design, diameter DN 15 to DN 300 (1/2" to 12"). Suitable for volume flow, pressure and temperature measurement of liquids, gases and steam, for applications like heat metering of steam and hot water, consumption of industrial gases, process controls of conductive and non-conductive liquids, safety-related measurement in SIL applications (SIL2).
Notes
Product Configuration is incorrect. Please check the configuration.
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ME2610-2RD10-0AG2-Z
Product Description SITRANS FX330 Vortex flowmeter, flanged design, diameter DN 15 to DN 300 (1/2" to 12"). Suitable for volume flow, pressure and temperature measurement of liquids, gases and steam, for applications like heat metering of steam and hot water, consumption of industrial gases, process controls of conductive and non-conductive liquids, safety-related measurement in SIL applications (SIL2).
Product family SITRANS FX330
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incorrect. Please check the configuration.
Price data
Price Group / Headquarter Price Group 8F8
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Factory Production Time 14 Day/Days
Net Weight (kg) 0.900 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90261021
LKZ_FDB/ CatalogID FI01-3
Product Group 4842
Group Code R3P3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-20-04-04
eClass 14 27-20-04-04
eClass 6 27-20-04-04
eClass 7.1 27-20-04-04
eClass 8 27-20-04-04
eClass 9 27-20-04-04
eClass 9.1 27-20-04-04
|
This product has to be configured before it can be ordered.
;