SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7ME6310-2DF13-2AA2-Z
Product
Image similar
SITRANS FM MAG 3100 Full-bore electromagnetic flow sensor, flanged, diameter DN 15 to DN 2000 (1/2" to 78"). Suitable for volume flow measurement of liquids (conductive), main applications in process industry, chemical industry, steel industry, mining, utility, power generation and distribution, O&G/HPI.
Notes
Product Configuration is incorrect. Please check the configuration.
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ME6310-2DF13-2AA2-Z
Product Description SITRANS FM MAG 3100 Full-bore electromagnetic flow sensor, flanged, diameter DN 15 to DN 2000 (1/2" to 78"). Suitable for volume flow measurement of liquids (conductive), main applications in process industry, chemical industry, steel industry, mining, utility, power generation and distribution, O&G/HPI.
Product family SITRANS FM MAG 3100 and 3100 HT
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incorrect. Please check the configuration.
Price data
Price Group / Headquarter Price Group 8F1
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Factory Production Time 15 Day/Days
Net Weight (kg) 0.900 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90261021
LKZ_FDB/ CatalogID FI01-3
Product Group 4835
Group Code R3P3
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 2017.07.20
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-04-01
eClass 14 27-20-04-01
eClass 6 27-20-04-01
eClass 7.1 27-20-04-01
eClass 8 27-20-04-01
eClass 9 27-20-04-01
eClass 9.1 27-20-04-01
ETIM 7 EC002991
ETIM 8 EC002991
ETIM 9 EC002991
|
This product has to be configured before it can be ordered.
;