SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7MF1565-3BG00-1AA1
Product
Image similar
SITRANS P200 Transmitters for pressure and absolute pressure for general applications Non-linearity: 0,25 percent (typically) wetted parts material:ceramics, stainless steel plus sealing material; non-wetted parts material: stainless steel Measuring range for gauge: 0 to 6 bar, Overload- pressure 15 bar Output signal: 4 to 20 mA two-wire connection, power supply DC 7 to 33 V without explosion protection Electrical connection: plug to DIN EN 175301-803-A, threat for packed gland M16 (with connector) Process connection: G1/2" male to EN 837-1 (1/2" BSP male) (standard for metric pressure ranges mbar, bar) Sealing material between sensor and housing: Viton (FPM, Standard) Standard version
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MF1565-3BG00-1AA1
Product Description SITRANS P200 Transmitters for pressure and absolute pressure for general applications Non-linearity: 0,25 percent (typically) wetted parts material:ceramics, stainless steel plus sealing material; non-wetted parts material: stainless steel Measuring range for gauge: 0 to 6 bar, Overload- pressure 15 bar Output signal: 4 to 20 mA two-wire connection, power supply DC 7 to 33 V without explosion protection Electrical connection: plug to DIN EN 175301-803-A, threat for packed gland M16 (with connector) Process connection: G1/2" male to EN 837-1 (1/2" BSP male) (standard for metric pressure ranges mbar, bar) Sealing material between sensor and housing: Viton (FPM, Standard) Standard version
Product family SITRANS P200
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8P4
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Factory Production Time 1 Day/Days
Net Weight (kg) 0.200 Kg
Packaging Dimension 90.00 x 150.00 x 42.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169848763
UPC Not available
Commodity Code 90262020
LKZ_FDB/ CatalogID FI01-1
Product Group 4778
Group Code R3P0
Country of origin Switzerland
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-06-14
eClass 14 27-20-06-14
eClass 6 27-20-06-14
eClass 7.1 27-20-06-14
eClass 8 27-20-06-14
eClass 9 27-20-06-14
eClass 9.1 27-20-06-14
ETIM 7 EC002990
ETIM 8 EC002990
ETIM 9 EC002990
UNSPSC 15 32-15-17-03
|
You can also add options to the product.
;