SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7MF1572-1HA10
Product
Image similar
Transmitters SITRANS LH100 for hydrostatic level measurement, submersible transmitter, two-wire connection, 4...20 mA housing material 316L (1.4404) measuring cell ceramics (96%) with fixed mounted LD-PE cable Measuring range: 0 - 10 mH2O Cable lenght: 20 m . . Sealing material between sensor and housing: FPM (standard) Without explosion proof
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MF1572-1HA10
Product Description Transmitters SITRANS LH100 for hydrostatic level measurement, submersible transmitter, two-wire connection, 4...20 mA housing material 316L (1.4404) measuring cell ceramics (96%) with fixed mounted LD-PE cable Measuring range: 0 - 10 mH2O Cable lenght: 20 m . . Sealing material between sensor and housing: FPM (standard) Without explosion proof
Product family SITRANS LH100
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8P4
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Factory Production Time 1 Day/Days
Net Weight (kg) 0.700 Kg
Packaging Dimension 333.00 x 349.00 x 78.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623605317
UPC Not available
Commodity Code 90261029
LKZ_FDB/ CatalogID FI01-1
Product Group 4778
Group Code R3P0
Country of origin Switzerland
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-16
eClass 14 27-20-05-16
eClass 6 27-20-05-16
eClass 7.1 27-20-05-16
eClass 8 27-20-05-16
eClass 9 27-20-05-16
eClass 9.1 27-20-05-16
UNSPSC 15 32-15-17-03
|
You can also add options to the product.
;