SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7MH7122-1AN21-1A
Product
Image similar
Milltronics MSI Belt scale: accuracy is ± 0.5 % or better of totalization over 20 … 100 % operating range with capacity up to 12 000 t/h (13 200 STPH). Scale Construction: Ordinary Locations/General Purpose (Non-Ex), CE, UKCA, RCM, EAC, KC Belt width and 'A' dimension: 30", 'A' = 39" (991mm) Load cell capacity Stainless steel load cell (17-4 PH (1.4568) stainless steel construction with 304 (1.4301) stainless steel cover): 100 lb (45.4 kg) Fabrication: Polyester painted mild steel System specification: Standard MSI and MMI
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH7122-1AN21-1A
Product Description Milltronics MSI Belt scale: accuracy is ± 0.5 % or better of totalization over 20 … 100 % operating range with capacity up to 12 000 t/h (13 200 STPH). Scale Construction: Ordinary Locations/General Purpose (Non-Ex), CE, UKCA, RCM, EAC, KC Belt width and 'A' dimension: 30", 'A' = 39" (991mm) Load cell capacity Stainless steel load cell (17-4 PH (1.4568) stainless steel construction with 304 (1.4301) stainless steel cover): 100 lb (45.4 kg) Fabrication: Polyester painted mild steel System specification: Standard MSI and MMI
Product family Milltronics MSI and MMI
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8W1
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99I / AL : N
Factory Production Time 10 Day/Days
Net Weight (kg) 45.804 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84232000
LKZ_FDB/ CatalogID WT02
Product Group 4715
Group Code R3P5
Country of origin China
Compliance with the substance restrictions according to RoHS directive Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-02-01
eClass 14 27-32-02-01
eClass 6 27-32-02-01
eClass 7.1 27-32-02-01
eClass 8 27-32-02-01
eClass 9 27-32-02-01
eClass 9.1 27-32-02-01
|
You can also add options to the product.
;