SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7MH7152-2BA04-2AA
Product
Image similar
Milltronics BW500 and BW500/L Integrator: full-feature, powerful integrator designed for use with both belt scales and weighfeeders. Input voltage: AC voltage 100-240V Auxiliary Input / Output Board: Board with 2 analog inputs and 2 analog outputs (required for PID control and on-line calibration) Feature Software: BW500, 1 ... 6 load cell input (advanced feature set) Auxiliary Memory: none Data communication: Smartlinx ProfiNet module Enclosure: Standard enclosure, 4 entries, M20 Trade approval sticker: No trade approval sticker Approvals: Ordinary Locations/General Purpose (Non-Ex), CE, UKCA, CCSAUS, FM, RCM, EAC, KC
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH7152-2BA04-2AA
Product Description Milltronics BW500 and BW500/L Integrator: full-feature, powerful integrator designed for use with both belt scales and weighfeeders. Input voltage: AC voltage 100-240V Auxiliary Input / Output Board: Board with 2 analog inputs and 2 analog outputs (required for PID control and on-line calibration) Feature Software: BW500, 1 ... 6 load cell input (advanced feature set) Auxiliary Memory: none Data communication: Smartlinx ProfiNet module Enclosure: Standard enclosure, 4 entries, M20 Trade approval sticker: No trade approval sticker Approvals: Ordinary Locations/General Purpose (Non-Ex), CE, UKCA, CCSAUS, FM, RCM, EAC, KC
Product family Milltronics BW500 and BW500/L
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8W1
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Factory Production Time 5 Day/Days
Net Weight (kg) 1.814 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 9032890029
LKZ_FDB/ CatalogID WT02
Product Group 4715
Group Code R3P5
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 2003.01.10
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-02-04
eClass 14 27-32-02-04
eClass 6 27-32-02-04
eClass 7.1 27-32-02-04
eClass 8 27-32-02-04
eClass 9 27-32-02-04
eClass 9.1 27-32-02-04
|
You can also add options to the product.
;