SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7MH7177-2AD10-0
Product
SITRANS WS300 Speed sensor: shaft mounted, 0.3 … 2 000 rpm, with up to 2 000 pulses per revolution. Resolution: 256 PPR Enclosure: Polyester painted aluminum, NEMA 4X Approvals: Ordinary Locations/General Purpose (Non-Ex), CE, UKCA, RCM, EAC, KC Connections: Standard, up to 2 integrators Switch Isolator: Not required .
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH7177-2AD10-0
Product Description SITRANS WS300 Speed sensor: shaft mounted, 0.3 … 2 000 rpm, with up to 2 000 pulses per revolution. Resolution: 256 PPR Enclosure: Polyester painted aluminum, NEMA 4X Approvals: Ordinary Locations/General Purpose (Non-Ex), CE, UKCA, RCM, EAC, KC Connections: Standard, up to 2 integrators Switch Isolator: Not required .
Product family SITRANS WS300
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 8W1
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Factory Production Time 45 Day/Days
Net Weight (kg) 2.360 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 9029900000
LKZ_FDB/ CatalogID WT02
Product Group 4715
Group Code R3P5
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 2017.07.20
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-02-90
eClass 14 27-32-02-90
eClass 6 27-32-02-90
eClass 7.1 27-32-02-90
eClass 8 27-32-02-90
eClass 9 27-32-02-90
eClass 9.1 27-32-02-90
|
You can also add options to the product.
;